IESNA:LM-63-2002
[TEST]P1295396
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLD1GPH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 90CRI , E3DLD1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]298
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
342.8 343.2 342 339.8 336.4 332.2 326.9 321.3 314.5 307.3
300.1 279.4 257.8 236.3 215.2 193.7 173.3 152.9 132.5 112.5
94 78.1 63.8 50.6 38.5 29.1 21.9 16.2 13.2 11.7
10.2 9.1 7.9 6.8 6 4.9 4.2 3.4 2.6 1.9
1.1 0.4 0
